Skip to content

Page

Page plays an important role in the configuration, which provides real-time monitoring, control operation, alarm display, data analysis and interface customization. You can draw different kinds of page s according to the actual needs, which can be a simple page displaying basic information or a complex page using various controls to draw the whole factory floor.

The following are the main functions of the page in the configuration:

  1. Monitor and display: The page can be used to monitor and display the status and values of various devices, sensors and process parameters in real time.Operators can observe the screen to understand the current operating conditions, including temperature, pressure, flow, current and other data.
  2. Control and Operation: The page can provide controls such as operation buttons,switches, sliders, etc. for operating and controlling the equipment or system.Through the interactive elements on the page , the operator can change the setvalue, start and stop the equipment, switch mode and other operations.
  3. Alarms: The page can display alarm messages from the equipment or system in a timely manner so that the operator can respond and handle them quickly. Alarm messages are usually displayed in special colors, flashing or pop-up windows to remind the operator.
  4. Data logging and analysis: The page can display historical data, trend graphs and reports to help operators analyze data and diagnose faults. Through the display of graphs and curves, the operator can understand the trend and change of equipment operation.
  5. Interface customization and personalization: The page can be designed and customized by graphic editing software to make the interface meet specific application requirements and operating habits. Operators can customize the page layout, color, font size, etc. as needed to improve work efficiency and comfort.